(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shopping Basket "U Type"

Part Number

Configured Part Number is shown.

Part Number
U-17-BK
U-17-BL
U-17-DGR
U-17-LG
U-28-BK
U-28-BL
U-28-DGR
U-28-LG
U-31-BK
U-31-BL
U-31-DGR
U-31-LG
U-33-BK
U-33-BL
U-33-DGR
U-33-LG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter Frontage
(mm)
Color Outer Diameter Depth
(mm)
Capacity
(L)
Outer Diameter Height
(mm)
Color details Effective inner dimension Frontage
(mm)
Effective inner dimension Depth
(mm)
Effective inner dimension Height
(mm)
Weight
(g)
Trusco code

583,077 IDR

1 Piece(s) Quote 425Other30017215Black370260210480764-0498

583,077 IDR

1 Piece(s) Quote 425Blue30017215Blue370260210480764-0501

211,692 IDR

1 Piece(s) 12 Day(s) 425Other30017215Dark green370260210480764-0510

583,077 IDR

1 Piece(s) Quote 425Light Gray30017215Light gray370260210480764-0528

583,077 IDR

1 Piece(s) Quote 480Other34028255Black420290240550764-0536

211,692 IDR

1 Piece(s) 12 Day(s) 480Blue34028255Blue420290240550764-0544

583,077 IDR

1 Piece(s) Quote 480Other34028255Dark green420290240550764-0552

583,077 IDR

1 Piece(s) Quote 480Light Gray34028255Light gray420290240550764-0561

590,000 IDR

1 Piece(s) Quote 520Other34031270Black450290250620764-0579

590,000 IDR

1 Piece(s) Quote 520Blue34031270Blue450290250620764-0587

590,000 IDR

1 Piece(s) Quote 520Other34031270Dark green450290250620764-0595

218,769 IDR

1 Piece(s) 12 Day(s) 520Light Gray34031270Light gray450290250620764-0609

218,769 IDR

1 Piece(s) 12 Day(s) 500Other36033240Black465320230620764-0617

590,000 IDR

1 Piece(s) Quote 500Blue36033240Blue465320230620764-0625

590,000 IDR

1 Piece(s) Quote 500Other36033240Dark green465320230620764-0633

590,000 IDR

1 Piece(s) Quote 500Light Gray36033240Light gray465320230620764-0641

Loading...

  1. 1

Basic Information

Material (Main Body) Polypropylene Product Type Mesh container

Tech Support