(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mesh Container "BS Type", with Caster

Part Number

Configured Part Number is shown.

Part Number
BS-100K B
BS-140K B
BS-200K B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter Frontage
(mm)
Outer Diameter Depth
(mm)
Capacity
(L)
Outer Diameter Height
(mm)
Effective inner dimension Frontage
(mm)
Effective inner dimension Depth
(mm)
Effective inner dimension Height
(mm)
Caster Weight
(g)
Trusco Code

6,198,154 IDR

1 Piece(s) 20 Day(s) 700500100480626440380φ65(Flexible / 4 pieces, 2 pieces with brake) ・Rubber wheel7660460-5993

7,530,462 IDR

1 Piece(s) Quote 798519140538724445415φ75(Flexible/2 pieces, Fixed/2 pieces)/ Rubber wheel8440460-6001

9,643,077 IDR

1 Piece(s) 20 Day(s) 820595200603741516470φ75(Flexible/2 pieces, Fixed/2 pieces)/ Rubber wheel10700460-6019

Loading...

  1. 1

Basic Information

Color Blue Material (Main Body) Polypropylene Product Type Mesh container

Tech Support