(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Basket NKS

Part Number

Configured Part Number is shown.

Part Number
NKS1NB
NKS2B
NKS16O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter Frontage
(mm)
Color Outer Diameter Depth
(mm)
Capacity
(L)
Outer Diameter Height
(mm)
Weight
(g)
Trusco Code

392,924 IDR

1 Piece(s) 12 Day(s) 400Blue29016220570114-3453

402,924 IDR

1 Piece(s) 12 Day(s) 410Blue31019215750114-3454

489,385 IDR

1 Piece(s) 12 Day(s) 336Orange33616278710114-3452

Loading...

  1. 1

Basic Information

Material (Main Body) Polyethylene Product Type Mesh container Maximum load capacity(kg) 20

Tech Support