(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Basket NKN

Part Number

Configured Part Number is shown.

NKN10B

Part Number
NKN10B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

267,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Outer Diameter Frontage(mm) 340 Color Blue Outer Diameter Depth(mm) 220
Material (Main Body) Polyethylene Product Type Mesh container Capacity(L) 10
Outer Diameter Height(mm) 240 Maximum load capacity(kg) 20 Weight(g) 326
Trusco Code 114-3455

Please check the type/dimensions/specifications of the part NKN10B in the Basket NKN series.

Tech Support