(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mesh Container "Risu-tainer"

Part Number

Configured Part Number is shown.

Part Number
MB-150 B
MB-150 Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Capacity
(L)
Trusco Code

2,895,539 IDR

1 Piece(s) Quote Blue158458-1504

2,895,539 IDR

1 Piece(s) Quote Yellow159458-1512

Loading...

  1. 1

Basic Information

Major Diameter Frontage(mm) 816 Major Diameter Depth(mm) 568 Material (Body) Polypropylene
Product Model Mesh Container Major Diameter Height(mm) 428 Usable Inner Dimensions Frontage(mm) 756
Usable Inner Dimensions Depth(mm) 508 Usable Inner Dimensions Height(mm) 402 Compatible container RB-150
Mass(g) 4900 Compatible Card Holder (Sold Separately) RB 120 x 40, plate 120 x 50 (sold separately)

Tech Support