(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Buff for Tire Wax

Part Number

Configured Part Number is shown.

BZ09

Part Number
BZ09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

153,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) 250 Width(mm) 100 Trusco code 835-6411
Weight(g) 68 Weight(kg) 68

Please check the type/dimensions/specifications of the part BZ09 in the Buff for Tire Wax series.

Tech Support