(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glaco Glass Compound Sheet【6 Pieces Per Package】

Part Number

Configured Part Number is shown.

4063

Part Number
4063
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipInternal Capacity

113,846 IDR

6 Pieces Per Package

1 Pack(s) Quote 6 sheets

Loading...

  1. 1

Basic Information

Sheet size(mm) 300 x 200 Trusco code 835-6668 Material Non-woven fabric, abrasive, cleaning aid
Mass(g) 70 Internal Capacity 6 sheets

Please check the type/dimensions/specifications of the part 4063 in the Glaco Glass Compound Sheet series.

Tech Support