(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Rear Car

Part Number

Configured Part Number is shown.

Part Number
BS-3000N
BS-3000NG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType details Trusco Code Mass
(kg)

40,999,714 IDR

1 Piece(s) Quote Popular type116-511728.4

49,067,714 IDR

1 Piece(s) Quote Full board type116-631038.4

Loading...

  1. 1

Basic Information

Equal load(kg) 350 Main Body Material Aluminum Width(mm) 1170
Height(mm) 810 Length(mm) 2230 Loading surface dimensions (length X width)(mm) 1200 x 800

Tech Support