(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tooling Wagon for both NT&BT

Part Number

Configured Part Number is shown.

WN5040

Part Number
WN5040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,935,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Frontage(mm) 693 Depth(mm) 550 Height(mm) 786
Maximum Load(kg/unit) 200 Color Young Green Tooling shelf(stage) 2
Applicable to For NT50/BT50 Material Main Body: Steel, Holder: PP Resin Trusco code 152-1932
Weight(kg) 36

Please check the type/dimensions/specifications of the part WN5040 in the Tooling Wagon for both NT&BT series.

Tech Support