(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bathroom Boots Basket

Part Number

Configured Part Number is shown.

BT-19B

Part Number
BT-19B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

189,231 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Boot color Blue Boot size (foot x height)(mm) 260 x 90 Basket size(mm) Width 270 x Depth 140 x Height 230
Basket color White Material Body: EVA, Bottom: Foamed EVA resin, Basket: Polyethylene (PE) Trusco code 795-4476
Weight(g) 180

Tech Support