(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drain Hose for Washing Machine

Part Number

Configured Part Number is shown.

898864

Part Number
898864
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

176,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Working temperature(°C) 1 to 50 Hose length(m) 1 Material PVC
Trusco code 807-3275 Weight(g) 163

Please check the type/dimensions/specifications of the part 898864 in the Drain Hose for Washing Machine series.

Tech Support