(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BAU Hanger【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

BAU-4310 (227185)

Part Number
BAU-4310 (227185)
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

114,000 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 428 Depth(mm) 58 Height(mm) 222
Trusco Code 475-5723 Mass(g) 380 Material Polypropylene (PP)

Please check the type/dimensions/specifications of the part BAU-4310 (227185) in the BAU Hanger series.

Tech Support