(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Burr-Kinta Hand Shovel

Part Number

Configured Part Number is shown.

Part Number
66202600
66202700
66202800
66202900
66203100
66203200
66203300
66203400
66203600
66203700
66203800
66203900
66204100
66204200
66204300
66204400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType details Color Rake Width x L
(mm)
Total length
(mm)
Trusco code Weight
(g)

482,571 IDR

1 Piece(s) 12 Day(s) MiniRed77 x 110207855-541460

482,571 IDR

1 Piece(s) 12 Day(s) MiniNavy77 x 110207855-541560

482,571 IDR

1 Piece(s) 12 Day(s) MiniYellow77 x 110207855-541660

482,571 IDR

1 Piece(s) 12 Day(s) MiniGreen77 x 110207855-541760

836,000 IDR

1 Piece(s) 12 Day(s) SmallRed100 x 150260855-5418105

836,000 IDR

1 Piece(s) 12 Day(s) SmallNavy100 x 150260855-5419105

836,000 IDR

1 Piece(s) 12 Day(s) SmallYellow100 x 150260855-5420105

836,000 IDR

1 Piece(s) 12 Day(s) SmallGreen100 x 150260855-5421105

1,516,571 IDR

1 Piece(s) 12 Day(s) MediumRed127 x 190310855-5422171

1,516,571 IDR

1 Piece(s) 12 Day(s) MediumNavy127 x 190310855-5423171

1,516,571 IDR

1 Piece(s) 35 Day(s) MediumYellow127 x 190310855-5424171

1,516,571 IDR

1 Piece(s) 12 Day(s) MediumGreen127 x 190310855-5425171

1,817,286 IDR

1 Piece(s) 12 Day(s) LargeRed167 x 240360855-5426263

1,817,286 IDR

1 Piece(s) 12 Day(s) LargeNavy167 x 240360855-5427263

1,817,286 IDR

1 Piece(s) 12 Day(s) LargeYellow167 x 240360855-5428263

1,817,286 IDR

1 Piece(s) 12 Day(s) LargeGreen167 x 240360855-5429263

Loading...

  1. 1

Basic Information

Heat resistant temperature(°C) 80 Material PP/iron component

Tech Support