(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Burr-Kinta Soup Paddle

Part Number

Configured Part Number is shown.

66206500

Part Number
66206500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,066,154 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Color Navy Rake Width x L(mm) 125 x 290 Total length(mm) 1190
Heat resistant temperature(°C) 80 Material PP/iron component Trusco code 855-5435
Weight(g) 1610

Tech Support