(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Folding Rear Car "Aluminum Handy Camper", Side Plate 4-side Enclosed Type

Part Number

Configured Part Number is shown.

Part Number
SMC-1
SMC-2
SMC-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEqual load
(kg)
Width
(mm)
Height
(mm)
Length
(mm)
Loading surface dimension (length x width)
(mm)
Folded dimension (Length x Width x Height)
(mm)
Trusco code Weight
(kg)

24,725,539 IDR

1 Piece(s) Quote 100 (SMC-1), 130 (SMC-2), 200 (SMC-3)8706301860900 x 6001020 x 370 x 750334-439820

43,628,770 IDR

1 Piece(s) Quote 130109081021101200 x 8001340 x 370 x 810342-941531

52,184,616 IDR

1 Piece(s) Quote 200116081021101200 x 8001340 x 440 x 810342-942332.5

Loading...

  1. 1

Basic Information

Material Aluminum alloy

Tech Support