(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Folding Rear Car, Bicycle Towing Type

Part Number

Configured Part Number is shown.

SMC-10C

Part Number
SMC-10C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

24,673,846 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Equal load(kg) 80 (when guiding), 50 (when connecting bicycle) Width(mm) 670 Height(mm) 630
Length(mm) 1740 Loading surface dimension (length x width)(mm) 900 x 400 Folded dimension (Length x Width x Height)(mm) 1020 x 370 x 750
Material Aluminum alloy Trusco code 437-1089 Weight(kg) 17.5

Please check the type/dimensions/specifications of the part SMC-10C in the Folding Rear Car, Bicycle Towing Type series.

Tech Support