(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUS Bowl Lift

Part Number

Configured Part Number is shown.

Part Number
SBFL150
SBHL150
SBLM150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLift system Total length
(mm)
Total height
(mm)
Trusco code Weight
(kg)

508,555,385 IDR

1 Piece(s) Quote Foot-operated hydraulic type9201900458-4457105

451,266,154 IDR

1 Piece(s) Quote Hand cranking type8901900458-4465100

625,556,923 IDR

1 Piece(s) Quote Motor driven hydraulic type9701890458-4473150

Loading...

  1. 1

Basic Information

Equal load(kg) 150 Main Body Material Stainless Steel Total width(mm) 860
Stroke(mm) 1250 Material Stainless steel (SUS304) acid washed

Tech Support