(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Economical Inversion Lif

Part Number

Configured Part Number is shown.

Part Number
EILC-10
EILC-15
EILC-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal height
(mm)
Stroke
(mm)
Trusco code Weight
(kg)

206,024,615 IDR

1 Piece(s) Quote 16001000458-3892150

211,312,308 IDR

1 Piece(s) Quote 21001500458-3906170

216,600,000 IDR

1 Piece(s) Quote 24001800458-3914180

Loading...

  1. 1

Basic Information

Equal load(kg) 50 Main Body Material Steel Total width(mm) 870
Total length(mm) 900 Material Steel (Spray coating)

Tech Support