(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glaco Wiper Super Water Repellent Blade

Part Number

Configured Part Number is shown.

Part Number
04601
04603
04604
04605
04606
04607
04608
04609
04610
04611
04612
04613
04614
04615
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWiper No. Overall Length
(mm)
Overall Width
(mm)
Shape Trusco Code Mass
(g)
Set Content Material

403,077 IDR

1 Piece(s) 12 Day(s) PB-103006Rectangular478-8150131-Silicone rubber

403,077 IDR

1 Piece(s) 12 Day(s) PB-43506Rectangular478-8176138Silicone rubber-

403,077 IDR

1 Piece(s) 12 Day(s) PB-53756Rectangular478-8184153-Silicone rubber

475,385 IDR

1 Piece(s) 12 Day(s) PB-64006Rectangular478-8192156-Silicone rubber

475,385 IDR

1 Piece(s) 12 Day(s) PB-74256Rectangular478-8206165-Silicone rubber

475,385 IDR

1 Piece(s) 12 Day(s) PB-84506Rectangular478-8214170-Silicone rubber

475,385 IDR

1 Piece(s) 12 Day(s) PB-94756Rectangular478-8222176Silicone rubber-

593,846 IDR

1 Piece(s) 12 Day(s) PB-155006Rectangular478-8231193Silicone rubber-

593,846 IDR

1 Piece(s) 12 Day(s) PB-35256Rectangular478-8249200Silicone rubber-

593,846 IDR

1 Piece(s) 12 Day(s) PB-125508Wide width type478-8257226-Silicone rubber

664,615 IDR

1 Piece(s) 12 Day(s) PB-136008Wide width type478-8265251-Silicone rubber

664,615 IDR

1 Piece(s) 12 Day(s) PB-146008Wide width type478-8273251-Silicone rubber

664,615 IDR

1 Piece(s) 12 Day(s) 16508Wide width type478-8281273-Silicone rubber

713,846 IDR

1 Piece(s) 12 Day(s) PB-11700-Trapezoid type478-8290286-Silicone rubber

Loading...

  1. 1

Tech Support