(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Lift HL Type (hand cranking type)

Part Number

Configured Part Number is shown.

Part Number
HL100A
HL200A
HL300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFork dimension slide outer width
(mm)
Handle rotation speed
(times)
Trusco code Weight
(kg)

33,170,615 IDR

1 Piece(s) Quote 130 to 44013458-430938

37,246,462 IDR

1 Piece(s) Quote 130 to 44026458-431745

38,319,077 IDR

1 Piece(s) Quote 90 to 58053458-432570

Loading...

  1. 1

Basic Information

Total height(mm) 1650

Tech Support