(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lifter "Liftrer" (hand cranking type)

Part Number

Configured Part Number is shown.

Part Number
01000
0350
0800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEqual Load Capacity (kg) Fork Width (mm) Fork Height Min. (mm) Fork Height Max. (mm) Handle rotation speed
(times)
Total Height
(mm)
Fork Dimensions and Sliding External Width
(mm)
Stroke
(mm)
Trusco Code Mass
(kg)

76,036,924 IDR

1 Piece(s) Quote 9907515013501411910170 to 6901200457-6870135

51,100,000 IDR

1 Piece(s) Quote 35060901500601850140 to 6201410457-690080

68,812,154 IDR

1 Piece(s) Quote 8007515015001071910170 to 6901350457-6977115

Loading...

  1. 1

Basic Information

Fork Length (mm) 600 Load Center Distance(mm) 300

Tech Support