(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Parts for Steam Cleaner/Steam Mop STM series, Cloth nozzle cover【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

STMP-N (536575)

Part Number
STMP-N (536575)
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

163,231 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 115 Depth(mm) 100 Height(mm) 20
Compatible Model STM/STP series Trusco Code 412-9571 Weight(g) 70
Material Polyester

Please check the type/dimensions/specifications of the part STMP-N (536575) in the Parts for Steam Cleaner/Steam Mop STM series, Cloth nozzle cover series.

Tech Support