(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Parts for Steam Cleaner/Steam Mop STM series, Crevice brush (nylon, glass fiber)【3 Pieces Per Package】

Part Number

Configured Part Number is shown.

STMP-022 (530191)

Part Number
STMP-022 (530191)
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

280,154 IDR

3 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 15 Depth(mm) 15 Height(mm) 50
Compatible Model STM/STP series Trusco Code 437-0830 Weight(g) 14
Material Nylon, polyester

Please check the type/dimensions/specifications of the part STMP-022 (530191) in the Parts for Steam Cleaner/Steam Mop STM series, Crevice brush (nylon, glass fiber) series.

Tech Support