(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Squeegee Small

Part Number

Configured Part Number is shown.

Part Number
10061
10062
10063
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Trusco code Weight
(g)

437,077 IDR

1 Piece(s) Quote 330819-0975665

463,539 IDR

1 Piece(s) 30 Day(s) 400819-0976710

498,000 IDR

1 Piece(s) 30 Day(s) 480819-0977765

Loading...

  1. 1

Basic Information

Length(mm) 1300 Material Handle: Steel pipe (covered with vinyl chloride), Blade: Neoplane sponge, Blade fixing plate: Steel galvanized

Tech Support