(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nonwoven Fabric Cold Storage Bag

Part Number

Configured Part Number is shown.

HHB-NV

 
Part Number
HHB-NV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

107,693 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color Navy Capacity(L) 9.7 Width(mm) 270
Height(mm) 200 Estimated storage 8 500ml PET bottle Trusco Code 868-1636
Mass(g) 75 Specifications, depth 180 Thickness Non-woven fabric 90g + Aluminum 2mm
Material Non-woven fabric, foamed poly / Aluminum 2mm

Please check the type/dimensions/specifications of the part HHB-NV in the Nonwoven Fabric Cold Storage Bag series.

Tech Support