(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Thermal Barrier Sheet

Part Number

Configured Part Number is shown.

Part Number
TALS-0410
TALS-0420
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Trusco Code Mass
(g)
Contents

250,770 IDR

1 Piece(s) 12 Day(s) 1856-0855180-

466,154 IDR

1 Piece(s) 12 Day(s) 2856-08543602 sheets 1 set

Loading...

  1. 1

Basic Information

Width(mm) 400 Thickness(mm) Approx. 1.0 UV Cut Rate About 96.8%
Shading Rate About 99% Heat insulation efficiency(°C) about 12 Material Outer Material: Aluminum powder coating, Inner Material: polyester, Backing Material: acrylic Resin

Tech Support