(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Canister (low concentration type), for GM185-1/GM81S

Part Number

Configured Part Number is shown.

CA-310/HG/AG

Part Number
CA-310/HG/AG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

129,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Breaking Time(minute) 325/500 Target Gas Chlorine hydrogen chloride Target Gas Halogen gas Acid gas
Standard Value(minutes or more) 40/80 Compatible Mask GM185-1, GM81S, GM81SF, GM31, GM30S Maximum allowable permeation concentration(ppm) 05-1
Trusco Code 836-3454 Test Concentration 1(%) 0.02 0.03 Environmental Concentrations of Hazardous Substances The environmental concentration of harmful substances is 0.1%(1000ppm) or less. However, less than 10 times the exposure limit
Weight 100 g National Test Pass Number TN469

Please check the type/dimensions/specifications of the part CA-310/HG/AG in the Canister (low concentration type), for GM185-1/GM81S series.

Tech Support