(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

San Cold Box

Part Number

Configured Part Number is shown.

Part Number
SKCB10SH
SKCB12P-2-BL
SKCB12P-2F
SKCB15SF
SKCB15SH
SKCB20-2I
SKCB20-2IF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal dimension Frontage
(mm)
External dimension Depth
(mm)
External dimension Height
(mm)
Effective Inner Dimension Frontage
(mm)
Effective Inner Dimension Depth
(mm)
Effective Inner Dimension Height
(mm)
Contents
(L)
Capacity
(L)
Compatible Body Feature Trusco code Weight

3,332,924 IDR

1 Piece(s) 12 Day(s) 483373179373303105-12--413-37491.68 kg

2,603,693 IDR

1 Piece(s) Quote 35126631230422825017.717.7--413-37572.2 kg

1,106,154 IDR

1 Piece(s) Quote 34226640-----SKCB12P-2-BL-413-37650.52 kg

1,372,770 IDR

1 Piece(s) Quote 47936944-----SKCB10SH / 15SH-413-37730.93 kg

3,645,077 IDR

1 Piece(s) Quote 483373218370300144-16--413-37813 kg

3,995,693 IDR

1 Piece(s) Quote 48237225938031018023.621.8-Lid sold separately413-37903 kg

1,385,385 IDR

1 Piece(s) Quote 44237248-----SKCB20-2I-413-38030.95 kg

Loading...

  1. 1

Basic Information

Material Outer wall: Polypropylene(PP), Insulation: Hard urethane foam

Tech Support