(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EP Box, Lid

Part Number

Configured Part Number is shown.

Part Number
SK-EP7-2F BL
SK-EP15F B
SK-EP16-2F BL
SK-EP-40-F-BL
SK-EPBU40F B
SKEP19F B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal dimension Frontage
(mm)
External dimension Depth
(mm)
External dimension Height
(mm)
Compatible Body Trusco code Weight

333,385 IDR

1 Piece(s) Quote 32429130SK-EP-7-2-BL115-5354101 g

944,462 IDR

1 Piece(s) Quote 46035845SK-EP15 / 20391-3805180 g

448,616 IDR

1 Piece(s) Quote 46035845SK-EP-16-2-BL115-5355190 g

683,847 IDR

1 Piece(s) Quote 78033330SK-EP35-2-BL124-0701160 g

429,385 IDR

1 Piece(s) 12 Day(s) 53036637SK-EP20/EPBU40391-3856210 g

193,231 IDR

1 Piece(s) 12 Day(s) 39232140SK-EP19391-381397 g

Loading...

  1. 1

Basic Information

Material Foamed polypropylene (Eperan PP)

Tech Support