(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HiHi-Miseban, Main Body

HiHi-Miseban, Main Body

HiHi-Miseban, Main Body
[Features]
Telephone/Fax/Photocopier
Safety & General Supplies.
[Specification]
It has a power consumption 8W in normal mode, 15W when ringing.
Ambient temperature −10℃~+40℃
It has a rating unit is Rating AC100V 50/60Hzand having mass 600gand also have width(mm): 120
depth(mm): 45
height(mm): 170

Part Number

Configured Part Number is shown.

EL23001K

Part Number
EL23001K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

2,490,794 IDR

1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Width(mm) 120 Depth(mm) 45 Height(mm) 170
Volume HiHi-Miseban, Main Body Alarm Time Approx. 3 to 60 seconds(variable), can be switched to continuous ringing Trusco Code 836-2021
Weight(g) 600 Power Supply AC100V Power Consumption 8W during normal operation / 15W during ringing

Please check the type/dimensions/specifications of the part EL23001K in the HiHi-Miseban, Main Body series.

Tech Support