(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold Feeling/Deodorization Power Stretch, Head cap wound type

Part Number

Configured Part Number is shown.

JW-612-BK

Part Number
JW-612-BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

206,154 IDR

1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Details Type Mesh type Color Black Size Free
Trusco Code 475-4239 Mass(g) 63 Material Main Body/ Mesh part: 90% polyester/10% Polyurethane
Features Head cap wrap type

Please check the type/dimensions/specifications of the part JW-612-BK in the Cold Feeling/Deodorization Power Stretch, Head cap wound type series.

Tech Support