(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold Feeling/Deodorization Power Stretch, Head cap with cover

Part Number

Configured Part Number is shown.

Part Number
JW-613-BK
JW-613-WH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code

147,693 IDR

1 Piece(s) 12 Day(s) Black475-4255

147,693 IDR

1 Piece(s) 12 Day(s) White475-4263

Loading...

  1. 1

Basic Information

Details Type Mesh type Size Free Mass(g) 28
Material Main Body/ Mesh part: 90% polyester/10% Polyurethane Features Head cap type with cover

Tech Support