(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold Feeling/Deodorization Power Stretch, Full face mask

Part Number

Configured Part Number is shown.

JW-614-WH

Part Number
JW-614-WH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

179,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Details Type Mesh type Color White Size Free
Trusco Code 475-4280 Mass(g) 44 Material Main Body/ Mesh part: 90% polyester/10% Polyurethane
Features Full face mask type

Please check the type/dimensions/specifications of the part JW-614-WH in the Cold Feeling/Deodorization Power Stretch, Full face mask series.

Tech Support