(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cartridge P100

Part Number

Configured Part Number is shown.

7580P100

Part Number
7580P100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

112,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Compatible Mask 7700, 5500, 7600, 5400 series Target Gas Fine particles Particle Collection Efficiency(%) 99.97
Feature 2 Filter material P100 Standard NIOSH compliant Trusco Code 116-3416
Weight(g) 50

Please check the type/dimensions/specifications of the part 7580P100 in the Cartridge P100 series.

Tech Support