(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Photocatalyst Sweat Removal Headband (Part Numbers)

Part Number

Configured Part Number is shown.

NO.7182

Part Number
NO.7182
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

135,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Gray Width(mm) 50 Length(mm) 540
Mass(g) 20 Features Photocatalyst type Material Main Body: Cotton 97%, polyester 3%, Magic tape: Nylon
Trusco Code 114-1772

Please check the type/dimensions/specifications of the part NO.7182 in the Photocatalyst Sweat Removal Headband series.

Tech Support