(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Pipe Barricade "Monkey Guard"

Part Number

Configured Part Number is shown.

3190301

Part Number
3190301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,698,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Construction fence Color Orange Width x Depth x Height(mm) 490 x 45 x 740
Material (Main Body) Polyethylene (PE) Weight(g) 2000 Trusco code 818-5552

Please check the type/dimensions/specifications of the part 3190301 in the Single Pipe Barricade "Monkey Guard" series.

Tech Support