(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Pipe Barricade "Giraffe Guard"

Part Number

Configured Part Number is shown.

3190364

Part Number
3190364
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,698,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Construction fence Color Yellow Width x Depth x Height(mm) 455 x 40 x 750
Material (Main Body) Polyethylene (PE) Weight(g) 2000 Trusco code 818-5555

Please check the type/dimensions/specifications of the part 3190364 in the Single Pipe Barricade "Giraffe Guard" series.

Tech Support