(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Pipe Barricade "Elephant Guard"

Part Number

Configured Part Number is shown.

3190335

Part Number
3190335
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,445,539 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Construction fence Color Blue Width x Depth x Height(mm) 475 x 45 x 750
Material (Main Body) Polyethylene (PE) Weight(g) 2000 Trusco code 818-5554

Please check the type/dimensions/specifications of the part 3190335 in the Single Pipe Barricade "Elephant Guard" series.

Tech Support