(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Single Pipe Barricade "Safety First"

Part Number

Configured Part Number is shown.

1104-1106-01

Part Number
1104-1106-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,496,770 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Construction fence Color Green Width x Depth x Height(mm) 484 x 50 x 764
Material (Main Body) Polyethylene (PE) Trusco Code 764-8189 Mass(g) 2300

Please check the type/dimensions/specifications of the part 1104-1106-01 in the Safety Single Pipe Barricade "Safety First" series.

Tech Support