(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Barri Stone

Part Number

Configured Part Number is shown.

-87036

Part Number
-87036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

241,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Fence for Construction Work Color Yellow Width x Depth x Height(mm) 510 x 165 x 175
Material (Main Body) Polyethylene (PE) Trusco Code 329-8744 Mass(g) 480

Tech Support