(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solar Type Motion Sensor Light "Motion ECO Light", Slim Type

Part Number

Configured Part Number is shown.

2980290

Part Number
2980290
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,480,000 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Material Main Body: Polycarbonate Width(mm) 280 Height(mm) 110
Number of LEDs(pieces) White x 2 Blinking mode 2 modes (lighting / blinking) Color details white
Weight(g) 3000 Trusco code 818-4907 NETIS registration number QS150020-A

Please check the type/dimensions/specifications of the part 2980290 in the Solar Type Motion Sensor Light "Motion ECO Light", Slim Type series.

Tech Support