(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solar Type Motion Sensor Light "Motion ECO Light"

Part Number

Configured Part Number is shown.

Part Number
2980270
2980275
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of LEDs
(pieces)
Color details Trusco code

6,975,385 IDR

1 Piece(s) Quote White x 4white818-4905

6,975,385 IDR

1 Piece(s) Quote Blue x 4blue818-4906

Loading...

  1. 1

Basic Information

Material Main Body: Polycarbonate Width(mm) 490 Height(mm) 154
Blinking mode 2 modes (lighting / blinking) Weight(g) 3000 NETIS registration number QS150020-A

Tech Support