(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solar Flash Warning Light, Main Body Only

Part Number

Configured Part Number is shown.

1109500411

Part Number
1109500411
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

29,039,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Size(mm) W600 x L650 Material Polycarbonate Number of LEDs(pieces) red 80 pieces blue 20 pieces white(center flash) 4 pieces
Color details red, blue Weight(g) 9000 Trusco code 783-8034

Please check the type/dimensions/specifications of the part 1109500411 in the Solar Flash Warning Light, Main Body Only series.

Tech Support