(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Signal Light

Part Number

Configured Part Number is shown.

2011001

Part Number
2011001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

356,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Power Supply C size battery x 3 (sold separately) Color Red/Blue Time of continuous use 60 hours
Material Main Body: PVC, grip: ABS Blinking pattern blinking red → blinking blue → off Width(mm) 34
Length(mm) 820 Number of LEDs(pieces) Red 12, Blue 12 (switching) Weight(g) 190
Trusco Code 115-7169

Please check the type/dimensions/specifications of the part 2011001 in the LED Signal Light series.

Tech Support