(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JIS Mirror (wall mounting type), Single Mirror Type (KM600S-YO)

Part Number

Configured Part Number is shown.

KM600S-YO

Part Number
KM600S-YO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMirror Material Material details Width
(mm)
Height
(mm)
Image size(curved surface R) Road reflector installation Weight
(g)
Trusco code

9,672,616 IDR

1 Piece(s) Quote Acrylicmirror: acrylic, Mirror surface Hood: Polycarbonate resin, Holding wall mounting bracket: STK400 SS400 zinc plating(electrostatic powder coating), Back side mounting bracket:SPHC hot-dip zinc plating6006002200-16.6 kg460-6124

Loading...

  1. 1

Basic Information

Mirror Shape Round Model One-sided mirror

Please check the type/dimensions/specifications of the part KM600S-YO in the JIS Mirror (wall mounting type), Single Mirror Type series.

Products like this...

Part Number
KSUS600S-YO
KSUS800S-YO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMirror Material Material details Width
(mm)
Height
(mm)
Image size(curved surface R) Road reflector installation Weight
(g)
Trusco code

13,487,231 IDR

1 Piece(s) Quote Stainless Steelmirror: stainless, Mirror surface Hood: Polycarbonate resin, Holding wall mounting bracket: STK400 SS400 zinc plating(electrostatic powder coating), Back side mounting bracket:SPHC hot-dip zinc plating6006001500Complies with the materials, specifications, rust prevention treatment, and installation method specified by the Road Reflector Association.16.9 kg460-6205

16,756,462 IDR

1 Piece(s) Quote Stainless Steelmirror: stainless, Mirror surface Hood: Polycarbonate resin, Holding wall mounting bracket: STK400 SS400 zinc plating(electrostatic powder coating), Back side mounting bracket:SPHC hot-dip zinc plating8008003000Complies with the materials, specifications, rust prevention treatment, and installation method specified by the Road Reflector Association.21.7 kg460-6248

Tech Support