(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JIS Mirror (wall mounting type), Double Mirror Type (KM600W-YO)

Part Number

Configured Part Number is shown.

KM600W-YO

Part Number
KM600W-YO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMirror Material Material details Width
(mm)
Height
(mm)
Image size(curved surface R) Road reflector installation Weight
(g)
Trusco code

20,412,308 IDR

1 Piece(s) Quote Acrylicmirror: acrylic, Mirror surface Hood: Polycarbonate resin, Holding wall mounting bracket: STK400 SS400 zinc plating(electrostatic powder coating), Back side mounting bracket:SPHC hot-dip zinc plating6006002200-30.8 kg460-6141

Loading...

  1. 1

Basic Information

Mirror Shape Round Model Two-sided mirror

Please check the type/dimensions/specifications of the part KM600W-YO in the JIS Mirror (wall mounting type), Double Mirror Type series.

Products like this...

Part Number
KSUS600W-YO
KSUS800W-YO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMirror Material Material details Width
(mm)
Height
(mm)
Image size(curved surface R) Road reflector installation Weight
(g)
Trusco code

26,691,385 IDR

1 Piece(s) Quote Stainless Steelmirror: stainless, Mirror surface Hood: Polycarbonate resin, Holding wall mounting bracket: STK400 SS400 zinc plating(electrostatic powder coating), Back side mounting bracket:SPHC hot-dip zinc plating6006001500Complies with the materials, specifications, rust prevention treatment, and installation method specified by the Road Reflector Association.31.5 kg460-6221

36,049,693 IDR

1 Piece(s) Quote Stainless Steelmirror: stainless, Mirror surface Hood: Polycarbonate resin, Holding wall mounting bracket: STK400 SS400 zinc plating(electrostatic powder coating), Back side mounting bracket:SPHC hot-dip zinc plating8008003000Complies with the materials, specifications, rust prevention treatment, and installation method specified by the Road Reflector Association.43.1 kg460-6264

Tech Support