(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automatic Soap Dispenser and Automatic Faucet Set "SW-3000"

Part Number

Configured Part Number is shown.

46631

Part Number
46631
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

29,755,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width x Depth x Height(mm) W45 x H128 Mass(g) 4.5 Material nozzle: Zinc die cast, tank Case: ABS, etc.
Power supply(V) Single phase 100V Hand wash water discharge rate(L/min) Approx. 8 L / min Trusco Code 114-5369
Discharge rate 3 ml / sec

Please check the type/dimensions/specifications of the part 46631 in the Automatic Soap Dispenser and Automatic Faucet Set "SW-3000" series.

Tech Support