(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automatic Hand Wash and Sanitizer "WS-3000F/WS-3000" (46622)

Part Number

Configured Part Number is shown.

46622

Part Number
46622
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPower Consumption
(W)
Type Trusco Code Discharge rate

56,803,077 IDR

1 Piece(s) Quote 6Soap solution(liquid)753-7204Approx. 3 ml / sec

Loading...

  1. 1

Basic Information

Width x Depth x Height(mm) W570 x D440 x H618 Mass(g) 15 Material nozzle cover: Zinc die cast(ZDC1, Ni-Cr plating), nozzle base: Zinc die cast(ZDC1, Ni-Cr plating), stainless sink: stainless(SUS304), Drain pipe: Brass, Main body cover: ABS, tank Case: ABS etc., Connector case: Polypropylene(PP)
Power supply(V) AC100V Standby power consumption(W) 1.5W Disinfectant spray rate(ml/sec) Approx. 1.5 ml / sec(maximum 4 sec)

Please check the type/dimensions/specifications of the part 46622 in the Automatic Hand Wash and Sanitizer "WS-3000F/WS-3000" series.

Products like this...

Part Number
46625
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPower Consumption
(W)
Type Trusco Code Discharge rate

59,373,846 IDR

1 Piece(s) Quote 9Soap solution(foam)753-7239Approx. 1.8g / 0.6sec

Tech Support