(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automatic Hand Wash and Sanitizer "WS-3000BG"

Part Number

Configured Part Number is shown.

46623

Part Number
46623
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

91,249,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width x Depth x Height(mm) W580 x D450 x H788 Power Consumption(W) 6 Mass(g) 20
Material nozzle cover: Zinc die cast(ZDC1, Ni-Cr plating), nozzle base: Zinc die cast(ZDC1, Ni-Cr plating), stainless sink: stainless(SUS304), Drain pipe: Brass, tank case: ABS etc., ACTRA CASE: Polypropylene(PP) Power supply(V) AC100V Standby power consumption(W) 1.5W
Disinfectant spray rate(ml/sec) Approx. 1.5 ml / sec(maximum 4 sec) Type Soap solution(liquid) Trusco Code 753-7212
Discharge rate Approx. 3 ml / sec

Please check the type/dimensions/specifications of the part 46623 in the Automatic Hand Wash and Sanitizer "WS-3000BG" series.

Tech Support