(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Desktop Stand (Low Type)

Part Number

Configured Part Number is shown.

Part Number
A7330-0
A7330-24
A7332-0
A7332-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Color Frontage
(mm)
Effective inner dimension
(mm)
Trusco code Weight
(kg)

742,924 IDR

1 Piece(s) 12 Day(s) White390360 x 250 x 67855-97961.29

742,924 IDR

1 Piece(s) 12 Day(s) Black390360 x 250 x 67855-97971.29

900,462 IDR

1 Piece(s) 12 Day(s) White590560 x 250 x 67855-97981.68

900,462 IDR

1 Piece(s) 12 Day(s) Black590560 x 250 x 67855-97991.68

Loading...

  1. 1

Basic Information

Product Type Related Item Depth(mm) 250 Height(mm) 80
Maximum load capacity(kg/unit) 15 Material Steel

Tech Support